Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e -


Wall-mounted cooling unit Rittal TopTherm Blue e -

stainless steel with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1660 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1010/900 W

Dimensions W x H x D [mm] 400 x 950 x 260

Refrigerant R 134 a

Temperature range 20C up to 55C

Temperature control and monitoring via

comfort controller with two floating fault signal

contacts and connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/09.2000

External circuit IP 34/Internal circuit IP 54

Weight 46 kg

Colour of louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e -   SK 3305610
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
