Text for tenders: LCP touchscreen display, 3311.030


LCP touchscreen display, 3311.030

for TopTherm LCP CW 3311.130/230/260/530/560





Touchscreen display:

Via the display the user can see all relevant

operating parameters of the LCP directly.

The benefit is that the user can recognise at a glance

the status of the device and react immediately if

necessary.



The following parameters are shown on the display in

different levels:



#,,Display of cold air temperature routed to the 19"

equipment

#,,Display of hot air temperature dissipated from the

19" equipment

#,,Cooling output

#,,Cooling water inlet / return temperature

#,,Cooling water flow rate

#,,Position of the control valve

#,,Overview of all parameters at a glance

#,,Display of alarm and warning messages

#,,Overview page with IP address of the device,

software status and contact (may be entered

individually)

#,,Change of the set value of the cold air temperature

in front of the 19" level may be carried out on the

display (blocking possible, if required)



Touchscreen display, supply includes:

#,,Touchscreen display, colour, with assembly parts

- 4,3" display, 480 x 272 pixels

,,- Resistive touch

,,- Type 280 cd/m

,,- Operating temperature: -20C to +70C

#,,Connection cable



Manufacturer: Rittal
Type: LCP touchscreen display, 3311.030   SK 3311030
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
