Text for tenders: Water connection kit top/bottom,


Water connection kit top/bottom,

3311.040

for TopTherm LCP CW 3311.130/230/260/530/560





Water connection kit top/bottom:

The water connection kit makes it easy to connect the

LCP to existing pipework.

By means of a flexible hose size deviations may be

compensated and simultaneously the LCP can be

decoupled from the pipework.



Due to the hose length of 1.8 m the medium connection

into the LCP can be made from the bottom (raised

floor) or from the top.





Water connection kit top/bottom, supply includes:

#,,Two Carboflex hoses (inlet/return), resistant

against water and anti-freeze agent

Insert made from steel wire spiral and copper litz

wire

#,,Internal diameter: DN 32

#,,Length: 1800 mm

#,,Operating pressure 16 bar at 30C

#,,Temperature range -20C to +80C

#,,Connection side to LCP:

G 1 " union nut, flat sealing, SW 46

#,,Connection side to existing pipework:

G 1 1/4" union nut, flat sealing, SW 46

The length of the hose may be shortened on site by two

removable half-shells.



Manufacturer: Rittal
Type: Water connection kit top/bottom,   SK 3311040
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
