Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

NEMA 4 X, with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 2000 W / 2350 W

Rated operating voltage 400 V, 3~, 50 Hz -

460 V, 3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 1050 W / 1275 W

Dimensions W x H x D [mm] 405 x 1650 x 368

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact

and connection for door operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 80 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3328144
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
