Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e -


Wall-mounted cooling unit Rittal TopTherm Blue e -

NEMA 4 X

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 2000/2360 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel nach DIN 3168 L35 L35 965/1085 W

Dimensions W x H x D [mm] 405 x 1650 x 368

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection for

door-operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 87 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e -   SK 3328514
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
