Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e -


Wall-mounted cooling unit Rittal TopTherm Blue e -

NEMA 4 X, with RiNano coating and integral

condensate evaporation

Useful cooling output to DIN 3168 L35 L35 2000 W/2350 W

Rated operating voltage 400 V, 3~, 50 Hz - 460 V,

3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 920/1145 W

Dimensions W x H x D [mm] 405 x 1650 x 388

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault signal

contacts and connection for door-operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 80 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e -   SK 3328544
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
