Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

with RiNano coating and integral

condensate evaporation

Useful cooling output to DIN 3168 L35 L35 2500/2750 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1500/1725 W

Dimensions W x H x D [mm] 400 x 1580 x 290

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact

and connection for door-operated switch.

Factory setting 35C

Connection by pluggable terminal strip

Protection category EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 76 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3329110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
