Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

NEMA 4 x, with RiNano coating and integral

condensate evaporation

Useful cooling output to DIN 3168 L35 L35 2500/2750 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1500/1725 W

Dimensions W x H x D [mm] 405 x 1650 x 368

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact and

connection for door-operated switch

Factory setting 35C

Connection via pluggable terminal strip

Protection category NEMA 4X

Weight 90 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3329114
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
