Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS


Wall-mounted cooling unit Rittal TopTherm PLUS

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 4000/4400 W

Rated operating voltage 400 V, 3~, 50 Hz -

460 V, 3~, 60 Hz,

Power consumption Pel to DIN 3168 L35 L35 1710/1980 W

Dimensions W x H x D [mm] 500 x 1580 x 340

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via

basic controller with floating fault signal contact

and connection for door-operated switch.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 91 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS   SK 3332140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
