Text for tenders: Wall-mounted cooling unit Rittal TopTherm


Wall-mounted cooling unit Rittal TopTherm

stainless steel

Useful cooling output to DIN 3168 L35 L35 4000/4400 W

Rated operating voltage 400 V, 50 Hz - 460 V,

60 Hz, 3~

Power consumption Pel to DIN 3168 L35 L35 1710/2110 W

Dimensions W x H x D [mm] 500 x 1580 x 340

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller  with floating fault signal contact

and connection for door-operated switch.

Factory setting 35C

Connection by pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 91 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm   SK 3332240
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
