Text for tenders: TopTherm chiller 8 kW in TS 8 enclosure


TopTherm chiller 8 kW in TS 8 enclosure

Cooling output at Tw=10C/Tu=32C

6.5 kW / 7.6 kW [50 / 60 Hz]

Cooling output at Tw=18C/Tu=32C

8.0 kW / 8.6 kW [50 / 60 Hz]

Rated operating voltage

400 V / 50 Hz / 3~ // 460 V / 60 Hz / 3~

Dimensions W x H x D [mm] 805 x 1600 x 805

Refrigerant R410A

Temperature range environment +10C to +43C

Temperature range liquid media +7C to +25C

Electronic control with digital display,

differential value control also possible

Factory setting +18C

Weight 250 kg

Colour RAL 7035



Manufacturer: Rittal
Type: TopTherm chiller 8 kW in TS 8 enclosure   SK 3335590
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
