Text for tenders: TopTherm Chiller 16 kW in TS 8 enclosure


TopTherm Chiller 16 kW in TS 8 enclosure



Cooling output at Tw=10C/Tu=32C 13.8 kW / 15.2 kW

[50 / 60 Hz]

Cooling output at Tw=18C/Tu=32C 16.0 kW / 17.6 kW

[50 / 60 Hz]

Rated operating voltage

400 V / 50 Hz / 3~ // 460 V / 60 Hz / 3~

Dimensions W x H x D [mm] 805 x 2000 x 805

Refrigerant R410A

Temperature range ambient +10 to +43C

Temperature range liquid media +7C to +25C

Electronic control with digital display,

differential mode also possible

Factory setting 18C

Weight 325 kg

Colour RAL 7035



Manufacturer: Rittal
Type: TopTherm Chiller 16 kW in TS 8 enclosure   SK 3335620
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
