Text for tenders: BERSCHRIFT#G#Ausschreibung


BERSCHRIFT#G#Ausschreibung

Top Therm Chiller 20 kW in TS8 enclosure





cooling output at Tw=10C/Tu=32C 17,2 kW / 18,9 kW [50 / 60 Hz]

cooling output at Tw=18C/Tu=32C 20,0 kW / 21,8 kW [50 / 60 Hz]

Rated voltage 400 V / 50 Hz / 3~ // 460 V / 60 Hz / 3~

Dimensions W x H x D [mm] 1205 x 2000 x 805

Refrigerant R410A

Temperature range ambient             +10C bis +43C

Temperature range ambient fluid media  +7C bis +25C

Electronic control with digital display,

possible also differentional mode

factory setting 18C

Weight 470 kg

Colour RAL 7035



Manufacturer: Rittal
Type: BERSCHRIFT#G#Ausschreibung   SK 3335630
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
