Text for tenders: Roof-mounted cooling unit Rittal TopTherm PLUS


Roof-mounted cooling unit Rittal TopTherm PLUS

stainless steel with RiNano coating and

condensate evaporation

Useful cooling output to DIN 3168 L35 L35 750/810 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 410/520 W

Dimensions W x H x D [mm] 597 x 415 x 375

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic

controller with floating fault signal contact

and connection for door-operated switch.

Factory setting 35C

Type of connection: Pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/ Internal circuit IP 54

Weight 32 kg

Colour louvred grille  RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm PLUS   SK 3359200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
