Text for tenders: Roof-mounted cooling unit Rittal TopTherm Blue e


Roof-mounted cooling unit Rittal TopTherm Blue e

Stainless steel with RiNano coating

and integral condensate evaporation

Useful cooling output DIN 3168 L35 L35 750/625 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 411/509 W

Dimensions W x H x D [mm] 597 x 415 x 375

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

Comfort controller with two floating fault

signal contacts, connection for

door-operated switch and

condensate warning.

Factory setting 35C

Type of connection Pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34/Internal circuit IP 54

Weight 37 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm Blue e   SK 3359610
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
