Text for tenders: Wall-mounted cooling unit Rittal TopTherm PLUS -


Wall-mounted cooling unit Rittal TopTherm PLUS -

stainless steel with RiNano coating

Useful cooling output to DIN 3168 L35 L35, 750/780 W

Rated operating voltage: 230 V, 1 ~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35, 480/550 W

Dimensions W x H x D [mm] 280 x 550 x 280

Refrigerant: R 134 a

Temperature range: 20C - 55C) (Setting range +30C to +55C)

Temperature control and monitoring via basic controller

with floating fault signal contact and connection for

door-operated switch

Factory setting: 35C

Connection via plug-in terminal strips

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 22 kg

Louvred grille colour: RAL 9007

Cover V2A (1.4301)

)Tu max. = 52C/60 Hz



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm PLUS -   SK 3361200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
