Text for tenders: Rittal TopTherm Blue e wall-mounted cooling unit


Rittal TopTherm Blue e wall-mounted cooling unit

with RiNano coating

Useful cooling output to DIN 3168 L35 L35, 750 W

Rated operating voltage: 115 V, 1 ~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35, 570 W

Dimensions W x H x D [mm] 280 x 550 x 206

Refrigerant: R 134 a

Temperature range: 20C - 55C)

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts and connection for

door-operated switch

Factory setting: 35C

Connection via plug-in terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 22 kg

Colour RAL 7035.

)Tu max. = 52C/60 Hz



Manufacturer: Rittal
Type: Rittal TopTherm Blue e wall-mounted cooling unit   SK 3361510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
