Text for tenders: Wall-mounted cooling unit Rittal TopTherm Blue e -


Wall-mounted cooling unit Rittal TopTherm Blue e -

stainless steel with RiNano coating

Useful cooling output to DIN 3168 L35 L35, 750/790 W

Rated operating voltage: 400V, 2 ~, 50/60 Hz with

external toroidal core transformer d = 126 x 65 mm

deep for mounting in the enclosure

Power consumption Pel to DIN 3168 L35 L35, 450/470 W

Dimensions W x H x D [mm] 280 x 550 x 206

Refrigerant: R 134 a

Temperature range: 20C - 55C)

Temperature control and monitoring via comfort

controller with two floating fault signal contacts and

connection for door-operated switch

Factory setting: 35C

Connection via plug-in terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 22 kg

Louvred grille colour: RAL 9007

Cover V2A (1.4301)

)Tu max. = 52C/60 Hz



Manufacturer: Rittal
Type: Wall-mounted cooling unit Rittal TopTherm Blue e -   SK 3361640
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
