Text for tenders: Rittal TopTherm PLUS slimline cooling unit, wall-mount.


Rittal TopTherm PLUS slimline cooling unit, wall-mount.

Stainless steel with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35, 1500/1500 W

Rated operating voltage: 115 V, 1 ~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35, 1075/1200 W

Dimensions W x H x D [mm] 450 x 1590 x 195

Refrigerant: R 134 a

Temperature range: 20C - 55C (Setting range +30C to +55C)

Temperature control and monitoring via basic controller

with floating fault signal contact and connection for

door-operated switch

Factory setting: 35C

Connection via plug-in terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 50 kg

Louvred grille colour: RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Rittal TopTherm PLUS slimline cooling unit, wall-mount.   SK 3366210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
