Text for tenders: Rittal TopTherm Blue e slimline cooling unit, wall-m.


Rittal TopTherm Blue e slimline cooling unit, wall-m.

Stainless steel with RiNano coating and

integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35, 1500/1500 W

Rated operating voltage: 400 V, 3~, 50 Hz - 460 V,

3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35, 970/1120 W

Dimensions W x H x D [mm] 450 x 1580 x 195

Refrigerant: R 134 a

Temperature range: 20C - 55C

Temperature control and monitoring via comfort

controller with two floating fault signal contacts and

connection for door-operated switch

Factory setting: 35C

Connection via plug-in terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / Internal circuit IP 54

Weight: 46 kg

Louvred grille colour: RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Rittal TopTherm Blue e slimline cooling unit, wall-m.   SK 3366640
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
