Text for tenders: RTT air/water heat exchanger, wall-mounted


RTT air/water heat exchanger, wall-mounted

2000 W, comfort controller, 230 V, 50/60 Hz



Air/water heat exchanger, wall-mounted

Useful cooling output 2000 W L35 W10, 400 l/h

Rated operating voltage 230 V, 50/60 Hz

Cooling medium: Water (see specifications)

Water-carrying parts: Cu

Dimensions W x H x D [mm] 400 x 950 x 142

Temperature range 1C  to 70C

Temperature control and monitoring

via comfort controller with two

floating fault signal outlets and

door limit switch connection

Factory setting 35C

Connection via plug-in terminal strip

Protection category to EN 60 529/10.91 IP 55

Weight 20 kg

Colour RAL 7035



Manufacturer: Rittal
Type: RTT air/water heat exchanger, wall-mounted   SK 3373500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
