Text for tenders: Roof-mounted cooling unit Rittal TopTherm Blue e


Roof-mounted cooling unit Rittal TopTherm Blue e

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1088 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 426/514 W

Dimensions W x H x D [mm] 597 x 415 x 475

Refrigerant R 134

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault signal

contacts, connection for door-operated switch and

condensate warning.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 40 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm Blue e   SK 3383500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
