Text for tenders: Roof-mounted cooling unit Rittal TopTherm Blue e


Roof-mounted cooling unit Rittal TopTherm Blue e

with RiNano coating and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1000/1088 W

Rated operating voltage 400 V, 2~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 456/524 W

Dimensions W x H x D [mm] 597 x 415 x 475

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via

comfort controller with two floating fault

signal contacts, connection for door-operated

switch and condensate warning.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 46 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm Blue e   SK 3383540
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
