Text for tenders: Roof-mounted cooling unit Rittal TopTherm PLUS


Roof-mounted cooling unit Rittal TopTherm PLUS

with RiNano coating and integral condensate evaporation

Useful cooling output to

DIN 3168 L35 L35 1500/1520 W

Rated operating voltage 230 V, 1~, 50/60 Hz

Power consumption Pel to

DIN 3168 L35 L35 1015/1130 W

Dimensions W x H x D mm 597 x 415 x 475

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature control and monitoring via

basic controller with floating fault signal

contact and connection for door-operated switch.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 41 kg

Colour RAL 7035



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm PLUS   SK 3384100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
