Text for tenders: Roof-mounted cooling unit Rittal TopTherm PLUS -


Roof-mounted cooling unit Rittal TopTherm PLUS -

stainless steel with RiNano coating

and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1520 W

Rated operating voltage 115 V, 1~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 1050/1150 W

Dimensions W x H x D mm 597 x 415 x 475

Refrigerant R 134 a

Temperature range 20C to 55C (Setting Range +30C to +55C)

Temperature range and monitoring via

basic controller with floating fault signal

contact and connection for door-operated switch.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 47 kg

Colour louvred grille RAL 9007

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm PLUS -   SK 3384210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
