Text for tenders: Roof-mounted cooling unit Rittal TopTherm Blue e -


Roof-mounted cooling unit Rittal TopTherm Blue e -

stainless steel with RiNano coating

and integral condensate evaporation

Useful cooling output to DIN 3168 L35 L35 1500/1637 W

Rated operating voltage 400 V, 2~, 50/60 Hz

Power consumption Pel to DIN 3168 L35 L35 666/757 W

Dimensions W x H x D [mm] 597 x 415 x 475

Refrigerant R 134 a

Temperature range 20C to 55C

Temperature control and monitoring via comfort

controller with two floating fault signal contacts,

connection for door-operated switch and condensate

warning.

Factory setting 35C

Connection via pluggable terminal strip

Protection category to EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 47 kg

Colour louvred grille RAL 9006

Cover V2A (1.4301)



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm Blue e -   SK 3384640
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
