Text for tenders: Roof-mounted cooling unit Rittal TopTherm PLUS


Roof-mounted cooling unit Rittal TopTherm PLUS

with RiNano coating and integral

condensate evaporation

Useful cooling output to DIN 3168 L35 L35 4000/4200 W

Rated operating voltage 400 V, 3~, 50 Hz - 460 V,

3~, 60 Hz

Power consumption Pel to DIN 3168 L35 L35 1900/2340 W

Dimensions W x H x D [mm] 796 x 470 x 580

Refrigerant R 134 a

Temperature range 20C to 55C (Setting range +30C to +55C)

Temperature range and monitoring via basic

controller with floating fault signal contact and

connection for door-operated switch.

Factory setting 35C

Connection by pluggable terminal strip

Protection category nach EN 60 529/10.91

External circuit IP 34 / internal circuit IP 54

Weight 77 kg

Colour RAL 703



Manufacturer: Rittal
Type: Roof-mounted cooling unit Rittal TopTherm PLUS   SK 3387140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
