Text for tenders: NH bus-mounting on load isolator


NH bus-mounting on load isolator

with divided contact hazard protection cover.

For busbar systems with

60 mm / (100 mm by means of adaptor SV 3412.000)

bar centre distance and Rittal PLS.

Type: size 00

Rated operating current: 160 A

Rated operating voltage: 690 V AC

Rated insulation voltage: 690 V AC

Rated surge voltage resistance: 2.5 kV

Insulation group to VDE 0110:    C

Conditional rated short-circuit current

when protected with fuses: 20 kA

Rated making capacity with fuse:

=/1 of fuse inserts to VDE 0636 part 21

Rated breaking capacity to VDE 0660 part 107/IEC 60 947-3:

AC 23B . 400 V

AC 22B . 500 V

AC 22B . 690 V

Mechanical life:> 1000 switching cycles

Permissible ambient temperature: - 25 C to + 55 C

Fire protection corresponding to UL 94 - V0

Pvmax./fuse insert: 10 W

Cable outlet: top

Type of connection:

screw terminal M8 up to 95 mm2

Tightening torques

Assembly screw: 5 - 6 Nm

Terminal screw: 10 - 15 Nm

Fuse monitoring: none

Material

Isolator lid: fibreglass-reinforced polyamide

Contact hazard protection: fibreglass-reinforced

polyamide

Isolator chassis: fibreglass-reinforced polyamide

Contact tracks: silver-plated hard copper



Manufacturer: Rittal
Type: NH bus-mounting on load isolator   SV 3400000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
