Text for tenders: NH bus-mounting fuse base s.00


NH bus-mounting fuse base s.00

for 60 mm /( 100 mm by means of adaptor SV 3412.000)

busbar systems and Rittal PLS.

Component mounting with an isolator lid is not possible!

Type: size 00 up to 160 A

Cable outlet: bottom

Type of connection: screw terminal M8 up to 95 mm2

Rated operating voltage: 690 V~, 50/60 Hz

Rated current: 160 A

Material

Base: fibreglass-reinforced polyester

Contact track: silver-plated hard copper

Fire protection corresponding to UL 94-V0

Tightening torques

Assembly screw: 5 - 6 Nm

Terminal screw: 10 - 15 Nm



Manufacturer: Rittal
Type: NH bus-mounting fuse base s.00   SV 3407000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
