Text for tenders: Busbar adaptor for NH isolators and NH bases


Busbar adaptor for NH isolators and NH bases

Size 00:SV 3400.000 to SV 3407.000 as well as

        SV 3490.000 to SV 3493.000 and

        SV 3490.200/210 to SV 3493.200/210



Size 1: SV 3410.000 / SV 3411.000 as well as

        SV 3494.000 / SV 3495.000 and

        SV 3494.200/210 to SV 3495.200/210



For mounting NH fuse-switch-disconnector and

NH bases on flat rail

systems with 100 mm bar centre distance.



Cable outlet: top / bottom

Material: PA 6.6 with 25% fibreglass

Fire protection: UL 94-V0

Continuous operating temperature: 120 C

Tightening torque assembly screw: 8 - 10 Nm



Manufacturer: Rittal
Type: Busbar adaptor for NH isolators and NH bases   SV 3412000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
