Text for tenders: Clamp-type terminal connection parts


Clamp-type terminal connection parts

for connecting laminated copper bars and

round conductors up to 70 mm2.

For NH fuse-switch-disconnector and

bus-mounting fuse-switch-disconnector size 1.

Clamping area: 16 x 12 mm



Manufacturer: Rittal
Type: Clamp-type terminal connection parts   SV 3414000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
