Text for tenders: Bus-mounting fuse bases


Bus-mounting fuse bases

for clamping screw fastening for busbar systems

with flat Cu bars up to 30 mm width and Rittal PLS.

Type: D02-E 18

Rated operating voltage: 400 V~, 50/60 Hz

Rated current: 63 A

for bar thickness: 3 - 10 mm

Construction width: 27 mm

Height: 185 mm

Material: PBT

Fire protection corresponding to UL 94-V0

Continuous operating temperature: 140 C

Tightening torques

Assembly screw: 2 Nm

Terminal screw: 2 Nm



Manufacturer: Rittal
Type: Bus-mounting fuse bases   SV 3418000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
