Text for tenders: Bus-mounting fuse bases


Bus-mounting fuse bases

for snap-on mounting, for 60 mm busbar systems

and PLS.

Type: D02-E 18

Rated operating voltage: 400 V~, 50/60 Hz

Rated current: 63 A

for bar thickness: 10 mm

Construction width: 36 mm

Height: 183 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 2.5 Nm



Manufacturer: Rittal
Type: Bus-mounting fuse bases   SV 3423000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
