Text for tenders: Contact hazard protection cover


Contact hazard protection cover

for bus-mounting fuse base SV 3422.000 / 3423.000

Construction width: 36 mm

Material: PP

Fire protection: UL 94-V0

Continuous operating temperature: 100 C



Manufacturer: Rittal
Type: Contact hazard protection cover   SV 3424000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
