Text for tenders: Bus-mounting fuse bases


Bus-mounting fuse bases

for clamping screw fastening,

for busbar systems with flat copper bars up to

30 mm width and Rittal PLS.

Type: DII-E 27

Rated operating voltage: 500 V~

Rated current: 25 A

for bar thickness: 3 - 10 mm

Construction width: 42 mm

Height: 205 mm

Material: PBT

Fire protection: UL 94-V0

Rated operating temperature: 140 C

Tightening torque

Assembly screw: 2 Nm

Terminal screw: 2.5 Nm



Manufacturer: Rittal
Type: Bus-mounting fuse bases   SV 3427000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
