Text for tenders: Mounting kit


Mounting kit



for mounting NH isolators size 000 on 35 mm support rails

to DIN EN 60 715 (7.5 mm / 15 mm high).



Manufacturer: Rittal
Type: Mounting kit   SV 3432000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________