Text for tenders: SV bus-mounting fuse bases


SV bus-mounting fuse bases

for clamping screw fastening, for busbar systems

with flat copper bars up to 30 mm width and

Rittal PLS.

Type: DIII-E 33

Rated operating voltage: 690 V~, 50/60 Hz

Rated current: 63 A

for bar thickness: 3 - 10 mm

Construction width: 57 mm

Height: 205 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 2 Nm

Terminal screw: 2.5 Nm



Manufacturer: Rittal
Type: SV bus-mounting fuse bases   SV 3433000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
