Text for tenders: SV component adaptor for clamping screw fastening


SV component adaptor for clamping screw fastening

For 60 mm busbar systems and PLS.

Rated operating voltage: 690 V~

Rated current: 250 A

for bar thickness: 5 - 10 mm

Connection of

round conductors: 50 up to 120 mm2

Clamping area: 16 x 12 mm for laminated copper bars

Construction width: 10 mm

Height: 300 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 8 - 10 Nm

Assembly screw: 4 - 6 Nm

For air circuit-breakers:

- ABB (Sace)

  S3, S4

- AEG

  MC 168M, MC 257, MC 258, MCL 168H

- Delta

  Size J

- Klckner-Moeller

  NZM 6, NZM 7, NZM H6, NZM S6

- Merlin Gerin

  Compact NS 250

  Vigicompact NS 250

- Siemens

  3 VF3, 3 VF4

- Sprecher & Schuh

  KTA 3-250S



Manufacturer: Rittal
Type: SV component adaptor for clamping screw fastening   SV 3437000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
