Text for tenders: SV component adaptor for clamping screw fastening


SV component adaptor for clamping screw fastening

For 60 mm busbar systems and PLS.

Rated operating voltage: 690 V~

Rated current: 160 A

for bar thickness: 5 - 10 mm

Connection of

round conductors: 6 - 70 mm2

Clamping area: 13 x 10 mm for laminated copper bars

Construction width: 110 mm

Height: 230 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Terminal screw: 2 - 3 Nm

Assembly screw: 4 - 6 Nm

For air circuit-breakers:

- ABB (Sace)

  S1, S2, S3, LNA 32, LNA 63, LNA 100

- AEG

  MC 128, MC 128 NM, MC 167N, MC 167 S, MC 168,

  MCL 128H, MCL 167N

- Delta

  Size E and F

- Merlin Gerin

  Compact NS 80 H-MA

  Compact NS 100, Compact NS 160

- Vynckier

  JF 1, JF 2, JS 1, JS 2, JS 3, XF 1, XF 2, XH 3, XS 1, XS 2,

  XS 3



Manufacturer: Rittal
Type: SV component adaptor for clamping screw fastening   SV 3438000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
