Text for tenders: SV busbar connection adaptor up to 800 A


SV busbar connection adaptor up to 800 A

for 60 mm busbar systems and Rittal PLS.

Complete with cover.

Rated operating voltage: 690 V~

Rated current: up to 800 A

Clamping area

for 5 mm bar thickness: 34 x 21 mm

for 10 mm bar thickness: 34 x 16 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw:

Connection screw: 10 - 12 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 800 A   SV 3439000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
