Text for tenders: SV busbar connection adaptor up to 400 A


SV busbar connection adaptor up to 400 A

for 60 mm busbar systems and Rittal PLS.

Including cover.

Rated operating voltage: 690 V~

Rated current: up to 400 A

Connection of round conductors: up to 150 mm2

with ring terminal M 10

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 5 - 6 Nm

Terminal screw: 15 - 20 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 400 A   SV 3440000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
