Text for tenders: SV busbar connection adaptor up to 800 A


SV busbar connection adaptor up to 800 A

for 60 mm busbar systems and Rittal PLS.

Including cover.

Rated operating voltage: 690 V~

Rated current: up to 800 A

Clamping area: 30 x 25 mm or with neatly crimped

wire end ferrule for 185 mm2

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature:  140 C

Tightening torque

Assembly screw: 5 - 6 Nm

Terminal screw: 10 - 12 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 800 A   SV 3441000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
