Text for tenders: SV busbar connection adaptor up to 250 A


SV busbar connection adaptor up to 250 A

for 60 mm busbar systems and Rittal PLS.

Including cover.

Rated operating voltage: 690 V~

Rated current: up to 250 A

Connection of round conductors: up to 70 mm2

Clamping area: 16 x 15 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 5 -   6 Nm

Terminal screw: 8 - 10 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 250 A   SV 3442000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
