Text for tenders: SV busbar connection adaptor up to 63 A


SV busbar connection adaptor up to 63 A

for 60 mm busbar systems and Rittal PLS.

Including cover.

Rated operating voltage: 690 V~, 50/60 Hz

Rated current: up to 63 A

Connection of round conductors:

up to 10 mm2 / 2 x 6 mm2

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 2 - 3 Nm

Terminal screw: 2 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 63 A   SV 3443000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
