Text for tenders: SV busbar connection adaptor up to 125 A


SV busbar connection adaptor up to 125 A

for 60 mm bar systems and Rittal PLS.

Including cover

Rated operating voltage: 690 V~

Rated current: up to 125 A

Connection of round conductors: up to 35 mm2

Clamping area: 11 x 14 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 4 - 5 Nm

Terminal screw: 5 - 7 Nm



Manufacturer: Rittal
Type: SV busbar connection adaptor up to 125 A   SV 3444000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
