Text for tenders: SV component adaptor for clamping screw fastening


SV component adaptor for clamping screw fastening

for 60 mm busbar systems and PLS.

Including cover strips.

Rated operating voltage: 690 V~

Rated current: 63 A

for bar thickness: 3 - 10 mm

Connection of

round conductors: 1.5 up to 10 mm2

Construction width: 54 mm

Height: 230 mm

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C

Tightening torque

Assembly screw: 2 Nm

Terminal screw: 2 Nm



Manufacturer: Rittal
Type: SV component adaptor for clamping screw fastening   SV 3445000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
