Text for tenders: SV conductor connection clamps


SV conductor connection clamps

for E-CU busbars and Rittal PLS.



for bar thickness: 5 mm

Connection of round conductors: 1 - 4 mm2

Wire end ferrules should be used with fine wire

conductors

Tightening torque

Conductor connection clamp: 2 Nm

Material: sheet steel, zinc plated, passivated



Manufacturer: Rittal
Type: SV conductor connection clamps   SV 3450500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
