Text for tenders: SV conductor connection clamps


SV conductor connection clamps

for E-CU busbars and Rittal PLS.

For bar thickness: 5 mm

Connection of round conductors: 16 - 50 mm2

Wire end ferrules should be used with

fine wire conductors.

Clamping area: for laminated copper bars 10.5 x 11 mm

Tightening torque

Conductor connection clamp: 6 - 8 Nm

Material: sheet steel, zinc plated, passivated



Manufacturer: Rittal
Type: SV conductor connection clamps   SV 3452500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
