Text for tenders: SV conductor connection clamps


SV conductor connection clamps

for E-CU busbars and Rittal PLS.

for bar thickness: 5 mm

Connection of round conductors 70 - 185 mm2

Wire end ferrules should be used with

fine wire conductors.

Clamping area: for laminated

copper bars 22.5 x 20 mm

Tightening torque

Conductor connection clamp: 12 - 15 Nm

Material: sheet steel, zinc plated, passivated



Manufacturer: Rittal
Type: SV conductor connection clamps   SV 3454500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
