Text for tenders: Conductor connection clamps


Conductor connection clamps

for E-CU busbars and Rittal PLS.

For bar thickness 10 mm

Connection of round conductors: 70 - 185 mm2

Wire end ferrules should be used

with fine wire conductors

Clamping area: for laminated copper bars 22.5 x 20 mm

Tightening torque

Conductor connection clamp: 12 - 15 Nm

Material: sheet steel, zinc plated, passivated



Manufacturer: Rittal
Type: Conductor connection clamps   SV 3459500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
